Micro-Change (M12)
- Part Number
- 1205010115
- Category
- Circular Industrial Cordsets
Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (90°) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 20.0m (65.62') Length
Physical Specifications
- cableDiameter
- 11.30mm (.445")
- cableLength
- 20.0m (65.62')
- colorCableJacket
- Gray
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- Micro-Change (M12)
- couplingStyle
- Threaded
- gender
- Female-Male
- keyway
- L-Coded
- ledIndicator
- None
- materialCableJacket
- WSOR TPU
- materialConnectorBody
- TPE
- materialContact
- Brass
- materialCouplingNut
- Nickel-plated Brass
- materialORing
- FKM
- materialPlatingMating
- Gold
- netWeight
- 4452.201/g
- orientation
- 90° to Straight
- poles
- 5
- temperatureRangeOperating
- -25° to +85°C
- wireCableType
- UL 21215
- wireSizeAwg
- 14
Electrical Specifications
- currentMaximumPerContact
- 16.0A
- voltageMaximum
- 63V AC/DC
Keywords: 120501-0115, 1205010115
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant with Exemption 3 per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:1971fdad-e254-4bef-8262-542fa04737ef
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000462366_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000462367_00_000.pdf, subType=UKCA}