- Part Number
- 1204800463
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 12.10mm (.480")
- Cable Length
- 4.0m (13.12')
- Color Cable Jacket
- Orange
- Connector End A
- M23
- Connector End B
- Pigtail
- Coupling Style
- Threaded
- Gender
- Female-Pigtail
- Keyway
- Multiple
- Led Indicator
- None
- Material Cable Jacket
- TPU
- Material Connector Body
- TPU
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Brass
- Material Plating Mating
- Gold
- Orientation
- Straight to Pigtail
- Poles
- 8
- Temperature Range Operating
- -25° to +85°C
- Wire Cable Type
- WSOR
- Wire Size Awg
- 16,19
Electrical Specifications
- Current Maximum Per Contact
- 12.0A,18.0A
- Voltage Maximum
- 300V / 600V
Keywords: 120480-0463, 1204800463
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed