M12 Signal Push-Pull,Ultra-Lock 2.0 (M12)
- Part Number
- 1204000017
- Category
- Circular Industrial Cordsets
M12 Signal, A-Coded, M12 Push-Pull Ultra-Lock 2.0 Single-Ended Cordset, 4 Poles, Female (Straight) to Pigtail, 22 AWG, Black TPU WSOR Cable, 1.0m (3.28') Length
Physical Specifications
- cableDiameter
- 5.10mm (.201")
- cableLength
- 1.0m (3.28')
- colorCableJacket
- Black
- connectorEndA
- M12 Signal Push-Pull
- connectorEndB
- Pigtail
- couplingStyle
- Push-Pull
- gender
- Female-Pigtail
- keyway
- A-Coded
- ledIndicator
- None
- materialCableJacket
- TPU
- materialConnectorBody
- TPU
- materialContact
- Brass
- materialCouplingNut
- Polyamide
- materialORing
- Fluoro-elastomer
- materialPlatingMating
- Gold
- netWeight
- 48.400/g
- orientation
- Straight to Pigtail
- poles
- 4
- temperatureRangeOperating
- -25° to +85°C
- wireCableType
- UL 21215,WSOR
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V
Keywords: 120400-0017, 1204000017
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2021)10043-DC (17 Jan 2022)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000442952_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000442951_00_000.pdf, subType=CE}