Skip to main content
Part Number
1203411054
Category
Industrial Cable Assemblies

Physical Specifications

Cable Diameter
7.30mm (.287")
Cable Length
8.0m (26.25')
Color Cable Jacket
Green Teal
Connector End A
RJ-45 (standard)
Connector End B
RJ-45 (standard)
Coupling Style
Push and Latch
Gender
Male-Male
Keyway
None
Led Indicator
None
Material Cable Jacket
TPE
Material Connector Body
TPU
Material Contact
Phosphor Bronze
Material Coupling Nut
N/A
Material Plating Mating
Gold
Net Weight
502.167/g
Orientation
Straight to Straight
Poles
8
Temperature Range Operating
-25° to +80°C
Wire Cable Type
Shielded TPE
Wire Size Awg
26

Electrical Specifications

Current Maximum Per Contact
0.5A
Voltage Maximum
30V AC (RMS) / 42V DC

Keywords: 120341-1054, 1203411054

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 1203411054 - Image 1  - 1203411054 - Image 2
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life