Contrinex
- Part Number
- 1202550014
- Category
- Sensor Accessories
Contrinex 90° Mounting Adapter for M18 Plastic Background Suppression Photoelectric Sensors, 15.7 x 25.6mm
Physical Specifications
- accessoryType
- Mounting Adapter
- colorResin
- Black
- materialAdapter
- ABS/PMMA
- sensorHousingSize
- M18
- totalHeight
- 15.7mm
- width
- 25.6mm
Keywords: 120255-0014, 1202550014
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410541_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000405859_00_000.pdf, subType=CE}