Contrinex
- Part Number
- 1202550001
- Category
- Sensor Accessories
Contrinex Reflector for Photoelectric Sensors, 26.4mm Diameter, Self-adhesive, Standard Type
Physical Specifications
- accessoryType
- Reflector
- materialReflector
- PMMA
- reflectorSize
- 26.4mm dia.
- selfAdhesive
- Yes
- temperatureRangeOperating
- -40° to +70°C
Keywords: 120255-0001, 1202550001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2022)4187-DC (10 June 2022)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000428678_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000405859_00_000.pdf, subType=CE}