Contrinex
- Part Number
- 1202550000
- Category
- Sensor Accessories
Contrinex Tester for Inductive and Photoelectric Sensors, Rechargeable with Universal Mobile Phone Charger, PNP, NPN, and Push-Pull Output Types
Physical Specifications
- accessoryType
- Tester
- batteryLife
- >2 hours at 50 mA @ (600mAh)
- chargerType
- Universal Mobile Phone Charger
- chargingTime
- < 5 hours @ (500 mA)
- housingSize
- 106 x 61mm
- output
- NPN,PNP,Push-Pull
- rechargeableBatteryType
- LiPo 9V 500 mAh
Electrical Specifications
- currentMaximumOutput
- 100 mA
- output
- NPN,PNP,Push-Pull
- supplyVoltage
- 24V DC
Keywords: 120255-0000, 1202550000
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410541_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000405859_00_000.pdf, subType=CE}