Contrinex
- Part Number
- 1202540067
- Category
- Inductive and Photoelectric Sensors
Contrinex Photoelectric Sensor, 4mm Diameter Smooth Housing, Through-Beam (Emitter), 3-pin M8 Connector, 45mm Housing Length
Physical Specifications
- connection
- Connector (M8, 3-pin)
- length
- 45mm
- materialHousing
- Stainless Steel
- materialWindow
- Glass
- sensorHousingSize
- 4mm dia. (smooth)
- temperatureRangeOperating
- 0° to +55°C
Electrical Specifications
- polarity
- Emitter
Keywords: 120254-0067, 1202540067
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410420_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409994_00_000.pdf, subType=CE}