Contrinex
- Part Number
- 1202540037
- Category
- Inductive and Photoelectric Sensors
Contrinex Photoelectric Sensor, C23 (20 x 30mm) Housing, Reflex, 20 -8000mm Operating Distance, NPN, Changeover, 4-pin M8 Connector
Physical Specifications
- connection
- Connector (M8, 4-pin)
- housingSize
- 20 x 30mm
- materialHousing
- ABS
- materialWindow
- PMMA
- netWeight
- 244.000/g
- operatingDistance
- 20 - 8000mm
- output
- Changeover
- sensorHousingSize
- C23
- temperatureRangeOperating
- -25° to +65°C
Electrical Specifications
- output
- Changeover
- polarity
- NPN
- switchingFrequency
- ≤ 1500 Hz
Keywords: 120254-0037, 1202540037
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2022)4187-DC (10 June 2022)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000428678_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000428676_00_000.pdf, subType=CE}