Contrinex
- Part Number
- 1202530591
- Category
- Inductive and Photoelectric Sensors
Contrinex Inductive Sensor, M30 Fully Stainless Steel, 20mm Operating Distance, Embeddable, PNP, NO, 3-pin M8 Connector, 63.5mm Housing Length
Physical Specifications
- connection
- Connector (M12, 4-pin)
- length
- 63.5mm
- materialHousing
- Stainless Steel
- materialSensingFace
- Stainless Steel
- mountingStyle
- Embeddable
- netWeight
- 444.000/g
- operatingDistance
- 20mm
- output
- NO
- sensorHousingSize
- M30
- temperatureRangeOperating
- -25° to +85°C
Electrical Specifications
- output
- NO
- polarity
- PNP
- switchingFrequency
- ≤ 125 Hz
Keywords: 120253-0591, 1202530591
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2022)4187-DC (10 June 2022)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000428678_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000428677_00_000.pdf, subType=CE}