Contrinex
- Part Number
- 1202530432
- Category
- Inductive and Photoelectric Sensors
Contrinex Inductive Sensor, M12 Housing, 4mm Operating Distance, Embeddable, PNP, NO, 4-pin M12 Connector, 45mm Housing Length
Physical Specifications
- connection
- Connector (M12, 4-pin)
- length
- 45mm
- materialHousing
- Nickel Plated Brass
- materialSensingFace
- PBTP
- mountingStyle
- Embeddable
- operatingDistance
- 4mm
- output
- NO
- sensorHousingSize
- M12
- temperatureRangeOperating
- -25° to +70°C
Electrical Specifications
- output
- NO
- polarity
- PNP
- switchingFrequency
- ≤ 2500 Hz
Keywords: 120253-0432, 1202530432
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410541_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000410031_00_000.pdf, subType=CE}