Contrinex
- Part Number
- 1202530362
- Category
- Inductive and Photoelectric Sensors
Contrinex Inductive Sensor, M8 Housing, 2mm Operating Distance, Embeddable, NPN, NO, 4-pin M12 Connector, 45mm Housing Length
Physical Specifications
- connection
- Connector (M12, 4-pin)
- length
- 45mm
- materialHousing
- Stainless Steel
- materialSensingFace
- PA12
- mountingStyle
- Embeddable
- netWeight
- 99.000/g
- operatingDistance
- 2mm
- output
- NO
- sensorHousingSize
- M8
- temperatureRangeOperating
- -25° to +70°C
Electrical Specifications
- output
- NO
- polarity
- NPN
- switchingFrequency
- ≤ 5000 Hz
Keywords: 120253-0362, 1202530362
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2022)9120-DC (17 Jan 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410300_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409988_00_000.pdf, subType=CE}