- Part Number
- 1202530003
- Category
- Inductive and Photoelectric Sensors
Physical Specifications
- Connection
- Cable (PVC 2m, 3-wire)
- Length
- 45mm
- Material Housing
- Chrome Plated Brass
- Material Sensing Face
- PBTP
- Mounting Style
- Quasi-embeddable
- Operating Distance
- 3mm
- Output
- NC
- Sensor Housing Size
- 6.5mm dia. (smooth)
- Temperature Range Operating
- -25° to +70°C
Electrical Specifications
- Output
- NC
- Polarity
- PNP
- Switching Frequency
- ≤ 1000 Hz
Keywords: 120253-0003, 1202530003
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410538_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000410000_00_000.pdf, subType=CE}