Skip to main content
Part Number
1202510102
Category
Passive Distribution Boxes

Physical Specifications

Bus IO
Ultra-Lock (M12)
Cable Connector Orientation
Straight
Home Run Cable Length
1.0m
Home Run Connector
Mini-Change - 19 pole
Home Run Interface
Cable - Side Entry
Keyway
A-Coded
Led Indicator
NPN Sensors
Material Cable Jacket
TPU
Material Housing
PBT
Material Metal
Copper Alloy
Material Plating Mating
Gold
Net Weight
456.000/g
Orientation
Top-Mount
Poles
5
Poles Wired
5
Ports
8
Temperature Range Operating
-25° to +85°C
Wire Cable Type
TPU (WSOR)

Electrical Specifications

Current Maximum Per Contact
12.0A per module,4.0A per port
Functional Wiring
NPN
Voltage Maximum
10-30V DC
Wiring Configuration
Dual I/O per Port

Keywords: 120251-0102, 1202510102

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 1202510102 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life