- Part Number
- 1202510004
- Category
- Passive Distribution Boxes
Physical Specifications
- Bus IO
- Ultra-Lock (M12)
- Cable Connector Orientation
- Straight
- Home Run Cable Length
- 5.0m
- Home Run Connector
- N/A
- Home Run Interface
- Pigtail
- Keyway
- A-Coded
- Led Indicator
- PNP Sensors
- Material Cable Jacket
- TPU
- Material Housing
- PBT
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Net Weight
- 565.000/g
- Orientation
- Top-Mount
- Poles
- 5
- Poles Wired
- 4
- Ports
- 8
- Temperature Range Operating
- -25° to +85°C
- Wire Cable Type
- TPU (WSOR)
Electrical Specifications
- Current Maximum Per Contact
- 12.0A per module,4.0A per port
- Functional Wiring
- PNP
- Voltage Maximum
- 10-30V DC
- Wiring Configuration
- Single I/O per Port
Keywords: 120251-0004, 1202510004
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant with Exemption 3 per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead; Triphenyl-phosphate per D(2024)7663-DC (21 Jan 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000406213_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410538_00_000.pdf, subType=UKCA}