M12 Signal,Brad Safety,MPIS
- Part Number
- 1202480520
- Category
- Passive Distribution Boxes
M12 Signal, A-Coded, Safety MPIS Passive Distribution Box, Top-Mount, 4 Poles, 4 Ports, No LED Indicators, 4 Poles M12 Home Run Connector
Physical Specifications
- busIO
- N/A
- cableConnectorOrientation
- N/A
- cableLength
- N/A
- homeRunCableLength
- N/A
- homeRunConnector
- Micro-Change (M12) - 4 pole
- homeRunInterface
- Integrated Connector
- keyway
- A-Coded
- ledIndicator
- Safety
- materialCableJacket
- N/A
- materialHousing
- PBT
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- netWeight
- 209.890/g
- orientation
- Top-Mount
- poles
- 5
- polesWired
- 4
- ports
- 4
- temperatureRangeOperating
- -25° to +85°C
Electrical Specifications
- currentMaximumPerContact
- 12.0A per module,4.0A per port
- functionalWiring
- Safety
- voltageMaximum
- 10-30V DC
- wiringConfiguration
- Safety Wiring
Keywords: 120248-0520, 1202480520
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410298_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409980_00_000.pdf, subType=CE}