M12 Signal,Brad Safety,MPIS
- Part Number
- 1202480510
- Category
- Passive Distribution Boxes
M12 Signal, A-Coded, Safety MPIS Passive Distribution Box, 8 Poles, 8 Ports, PNP LED Indicators, WSOR Home Run Cable, 5.0m (16.4') Length
Physical Specifications
- busIO
- N/A
- cableConnectorOrientation
- Straight
- cableLength
- 5.0m
- homeRunCableLength
- 5.0m
- homeRunConnector
- N/A
- homeRunInterface
- Pigtail
- keyway
- A-Coded
- ledIndicator
- Safety
- materialCableJacket
- TPU
- materialHousing
- PBT
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- netWeight
- 382.456/g
- orientation
- Top-Mount
- poles
- 8
- polesWired
- 8
- ports
- 8
- temperatureRangeOperating
- -25° to +85°C
- wireCableType
- TPU (WSOR)
Electrical Specifications
- currentMaximumPerContact
- 12.0A per module,4.0A per port
- functionalWiring
- Safety
- voltageMaximum
- 10-30V DC
- wiringConfiguration
- Safety Wiring
Keywords: 120248-0510, 1202480510
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Relevant
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410420_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000410041_00_000.pdf, subType=CE}