M12 Signal,Micro-Change (M12),MPIS
- Part Number
- 1202480142
- Category
- Passive Distribution Boxes
M12 Signal, A-Coded, MPIS Passive Distribution Box, Top-Mount, 5 Poles, 4 Ports, PNP LED Indicators, Field Attachable Home Run Connection
Physical Specifications
- busIO
- Micro-Change (M12)
- cableConnectorOrientation
- 90° Angle
- cableLength
- N/A
- homeRunCableLength
- N/A
- homeRunConnector
- Terminal Strip
- homeRunInterface
- Terminal Strip
- keyway
- A-Coded
- ledIndicator
- PNP Sensors
- materialCableJacket
- N/A
- materialHousing
- PBT
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- netWeight
- 286.320/g
- orientation
- Top-Mount
- poles
- 5
- polesWired
- 5
- ports
- 4
- temperatureRangeOperating
- -25° to +85°C
Electrical Specifications
- currentMaximumPerContact
- 12.0A per module,4.0A per port
- functionalWiring
- PNP
- voltageMaximum
- 10-30V DC
- wiringConfiguration
- Dual I/O per Port
Keywords: 120248-0142, 1202480142
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)8585-DC (23 Jan 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863