M12 Signal,Micro-Change (M12),MPIS
- Part Number
- 1202480112
- Category
- Passive Distribution Boxes
M12 Signal, A-Coded, MPIS Passive Distribution Box, Top-Mount, 5 Poles, 4 Ports, No LED Indicators, WSOR Home Run Cable, 5.0m (16.4') Length
Physical Specifications
- busIO
- Micro-Change (M12)
- cableConnectorOrientation
- Straight
- cableLength
- 5.0m
- homeRunCableLength
- 5.0m
- homeRunConnector
- N/A
- homeRunInterface
- Pigtail
- keyway
- A-Coded
- ledIndicator
- None
- materialCableJacket
- TPU
- materialHousing
- PBT
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- orientation
- Top-Mount
- poles
- 5
- polesWired
- 5
- ports
- 4
- temperatureRangeOperating
- -25° to +85°C
- wireCableType
- TPU (WSOR)
Electrical Specifications
- currentMaximumPerContact
- 12.0A per module,4.0A per port
- functionalWiring
- Parallel
- voltageMaximum
- 10-30V DC
- wiringConfiguration
- Dual I/O per Port
Keywords: 120248-0112, 1202480112
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed