- Part Number
- 1202440201
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 8.00mm (.315")
- Cable Length
- 0.50m (1.64')
- Color Cable Jacket
- Gray
- Connector End A
- CHT4+4 (M12 Hybrid)
- Connector End B
- CHT4+4 (M12 Hybrid)
- Coupling Style
- Threaded
- Gender
- Male-Male
- Keyway
- Y-Coded
- Led Indicator
- None
- Material Cable Jacket
- PUR
- Material Connector Body
- Brass,PA
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Brass
- Material Plating Mating
- Gold
- Net Weight
- 74.275/g
- Orientation
- Straight to Straight
- Poles
- 8
- Temperature Range Operating
- -25° to +75°C
- Wire Cable Type
- Unshielded-Twisted Pair
- Wire Size Awg
- 18,26
Electrical Specifications
- Current Maximum Per Contact
- 0.5A,6.0A
- Voltage Maximum
- 30V
Keywords: 120244-0201, 1202440201
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2021)10043-DC (17 Jan 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000410038_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410305_00_000.pdf, subType=UKCA}