Brad M23
- Part Number
- 1202350003
- Category
- Industrial Connectors
Brad M23 Power Connector, 90° Female Receptacle Housing Only, Cable Diameter 7.00-12.00mm
Physical Specifications
- cableDiameter
- N/A
- couplingType
- N/A
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Female
- keyway
- None
- materialConnectorBody
- Nylon
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialPlatingMating
- Gold
- netWeight
- 161.200/g
- orientation
- Straight
- poles
- N/A
- temperatureRangeOperating
- -40° to +125°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- N/A
- voltageMaximum
- N/A
Keywords: 120235-0003, 1202350003
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863