Brad M23
- Part Number
- 1202300160
- Category
- Circular Industrial Connectors
Brad M23 Signal Connector, Straight Male, Solder Contacts, 19 Poles, Cable Diameter 3.00-7.00mm
Physical Specifications
- cableDiameter
- 3.00-7.00mm (.118-.276")
- couplingType
- N/A
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Male
- keyway
- None
- materialConnectorBody
- Nylon
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialPlatingMating
- Gold
- orientation
- Straight
- poles
- 19
- temperatureRangeOperating
- -40° to +125°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 10.0A,8.0A
- voltageMaximum
- 150V
Keywords: 120230-0160, 1202300160
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed