- Part Number
- 1202010050
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 6.60mm (.260")
- Cable Length
- 6.0m (19.68')
- Color Cable Jacket
- Yellow
- Connector End A
- M12 Signal Push-Pull
- Connector End B
- Pigtail
- Coupling Style
- Push-Pull
- Gender
- Male-Pigtail
- Keyway
- A-Coded
- Led Indicator
- None
- Material Cable Jacket
- PUR
- Material Connector Body
- PUR
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Nickel-plated Brass
- Material O Ring
- Fluoro-elastomer
- Material Plating Mating
- Gold
- Orientation
- Straight to Pigtail
- Poles
- 8
- Temperature Range Operating
- -25° to +90°C
- Wire Cable Type
- EU Cable
- Wire Size Awg
- 24
Electrical Specifications
- Current Maximum Per Contact
- 2.0A
- Voltage Maximum
- 30V
Keywords: 120201-0050, 1202010050
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed