Skip to main content
Part Number
1201190042
Category
Passive Distribution Boxes

Physical Specifications

Bus IO
Ultra-Lock (M12)
Cable Connector Orientation
Straight
Cable Length
5.0m
Home Run Cable Length
10.0m
Home Run Connector
N/A
Home Run Interface
Pigtail
Keyway
A-Coded
Led Indicator
None
Material Cable Jacket
PVC
Material Housing
Stainless Steel
Material Metal
Copper Alloy
Material Plating Mating
Gold
Orientation
Top-Mount
Poles
5
Poles Wired
5
Ports
8
Temperature Range Operating
-5° to +80°C

Electrical Specifications

Current Maximum Per Contact
12.0A per module,4.0A per port
Functional Wiring
Parallel
Voltage Maximum
10-30V DC
Wiring Configuration
Dual I/O per Port

Keywords: 120119-0042, 1201190042

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed per EU 2015/863
 - 1201190042 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life