M12 Signal,Micro-Change (M12),MPIS
- Part Number
- 1201150022
- Category
- Passive Distribution Boxes
M12 Signal, C-Coded, MPIS Passive Distribution Box, Side Mount, 3 Poles, 8 Ports, 10 Poles Mini-Change (7/8'') Home Run Connector
Physical Specifications
- busIO
- Micro-Change (M12)
- cableConnectorOrientation
- Straight
- cableLength
- N/A
- homeRunCableLength
- N/A
- homeRunConnector
- Micro-Change (M12) - 10 pole
- homeRunInterface
- Integrated Connector
- keyway
- C-Coded
- ledIndicator
- None
- materialCableJacket
- N/A
- materialHousing
- PBT
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- netWeight
- 124.000/g
- orientation
- Side Mount
- poles
- 3
- polesWired
- 3
- ports
- 8
- temperatureRangeOperating
- -25° to +90°C
Electrical Specifications
- currentMaximumPerContact
- 4.0A per port
- functionalWiring
- Parallel
- voltageMaximum
- 120V AC/DC
- wiringConfiguration
- Single I/O per Port
Keywords: 120115-0022, 1201150022
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2024)7663-DC (21 Jan 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863