M12 Data Push-Pull,Ultra-Lock (M12),RJ45,Industrial Ethernet
- Part Number
- 1201088973
- Category
- Circular Industrial Cordsets
M12 Data, D-Coded, Ultra-Lock (M12) Receptacle to RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Female (Straight) to RJ-45 Male (Straight), 24 AWG, Black Shielded TPU Cat5e Cable, 0.50m (1.64') Length
Physical Specifications
- cableDiameter
- 6.50mm (.256")
- cableLength
- 0.50m (1.64')
- colorCableJacket
- Black
- connectorEndA
- Ultra-Lock (M12)
- connectorEndB
- RJ-45 (standard)
- couplingStyle
- Push-Pull,Threaded
- gender
- Female-Male
- keyway
- D-Coded
- ledIndicator
- None
- materialCableJacket
- TPU
- materialConnectorBody
- PUR,Polycarbonate
- materialContact
- Copper Alloy,Phosphor Bronze
- materialCouplingNut
- Nickel-plated Brass
- materialORing
- FPM | Nitrile Rubber
- materialPlatingMating
- Gold
- netWeight
- 61.000/g
- orientation
- Straight to Straight
- poles
- 4
- temperatureRangeOperating
- -40° to +80°C
- wireCableType
- Shielded TPU
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 60V
Keywords: 120108-8973, 1201088973
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed