M12 Data,Micro-Change (M12),Industrial Ethernet
- Part Number
- 1201080767
- Category
- Circular Industrial Cordsets
M12 Data, D-Coded, Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 22 AWG, Shielded TPE Cable, 2.50m (8.20') Length
Physical Specifications
- cableDiameter
- 7.87mm (.310")
- cableLength
- 2.50m (8.20')
- colorCableJacket
- Green
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- Micro-Change (M12)
- couplingStyle
- Threaded
- gender
- Male-Male
- keyway
- D-Coded
- ledIndicator
- None
- materialCableJacket
- TPE
- materialConnectorBody
- TPU
- materialContact
- Copper Alloy
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- orientation
- Straight to Straight
- poles
- 4
- temperatureRangeOperating
- -25° to +75°C
- wireCableType
- Shielded TPE
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 30V AC / 60V DC
Keywords: 120108-0767, 1201080767
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed