Industrial Ethernet
- Part Number
- 1201080559
- Category
- Circular Industrial Cordsets
Double-Ended RJ-45 Cordset, 4 Poles, Male (Straight) to Male (Straight), 24 AWG, Teal Unshielded TPE Cable, 3.0m (9.84') Length, 6.10mm (.240") Diameter
Physical Specifications
- cableDiameter
- 6.10mm (.240")
- cableLength
- 3.0m (9.84')
- colorCableJacket
- Teal
- connectorEndA
- RJ-45 (standard)
- connectorEndB
- RJ-45 (standard)
- couplingStyle
- Push and Latch
- gender
- Male-Male
- keyway
- None
- ledIndicator
- None
- materialCableJacket
- TPE
- materialConnectorBody
- Polycarbonate
- materialContact
- Phosphor Bronze
- materialCouplingNut
- N/A
- materialPlatingMating
- Gold
- netWeight
- 132.902/g
- orientation
- Straight to Straight
- poles
- 4
- temperatureRangeOperating
- -20° to +75°C
- wireCableType
- Unshielded TPE/AWM 2463
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 30V AC / 60V DC
Keywords: 120108-0559, 1201080559
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000410036_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410298_00_000.pdf, subType=UKCA}