Micro-Change (M12)
- Part Number
- 1201080297
- Category
- Circular Industrial Cordsets
Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 22 AWG, Shielded PUR Cable,10.0m (32.81') Length
Physical Specifications
- cableDiameter
- 6.70mm (.264")
- cableLength
- 10.0m (32.81')
- colorCableJacket
- Green
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- Micro-Change (M12)
- couplingStyle
- Threaded
- gender
- Male-Male
- keyway
- D-Coded
- ledIndicator
- None
- materialCableJacket
- PUR
- materialConnectorBody
- PUR
- materialContact
- Copper Alloy
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 764.671/g
- orientation
- 90° to 90°
- poles
- 4
- temperatureRangeOperating
- -20° to +60°C
- wireCableType
- Shielded PUR
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 30V
Keywords: 120108-0297, 1201080297
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863