M12 Signal,Micro-Change (M12)
- Part Number
- 1200990005
- Category
- Circular Industrial Connectors
M12 Signal, B-Coded, Receptacle, 5 Poles, Female, Back Panel Mount, M16x1.5 Mounting Threads, 24 AWG, PROFIBUS PUR Cable, Yellow Overmold, 1.0m (3.28') Length
Physical Specifications
- couplingType
- Internal Thread
- gender
- Female
- keyway
- B-Coded
- length
- 1.0m
- materialComponent
- Nickel-plated Brass
- mountingThreadSize
- M16
- orientation
- Straight
- panelMount
- Back
- poles
- 5
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- N/A
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V
Keywords: 120099-0005, 1200990005
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863