M12 Signal,Micro-Change (M12)
- Part Number
- 1200985001
- Category
- Industrial Cable Assemblies
M12 Signal, B-Coded, Double-Ended Cordset, 5 Poles, Female (90°) to Male (Straight), 24 AWG, PROFIBUS PUR Cable, Yellow Overmold, 10.0m (32.81') Length
Physical Specifications
- cableDiameter
- 8.00mm (.315")
- cableLength
- 10.0m (32.81')
- colorCableJacket
- Violet
- connectorEndA
- M12 Signal
- connectorEndB
- M12 Signal
- couplingStyle
- Threaded
- gender
- Female-Male
- keyway
- B-Coded
- ledIndicator
- No
- materialCableJacket
- PUR
- materialConnectorBody
- PUR
- materialContact
- Copper Alloy
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 790.230/g
- orientation
- 90° to Straight
- poles
- 5
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- Twisted Pair
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 60V AC/DC
Keywords: 120098-5001, 1200985001
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed