- Part Number
- 1200940124
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 9.40mm (.370")
- Cable Length
- 5.0m (16.40')
- Color Cable Jacket
- Black
- Connector End A
- M23
- Connector End B
- Pigtail
- Coupling Style
- Threaded
- Gender
- Female-Pigtail
- Keyway
- None
- Led Indicator
- None
- Material Cable Jacket
- PUR
- Material Connector Body
- TPU
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Nickel-plated Brass
- Material Plating Mating
- Gold
- Net Weight
- 721.520/g
- Orientation
- 90° to Pigtail
- Poles
- 12
- Temperature Range Operating
- -25° to +90°C
- Wire Cable Type
- N/A
- Wire Size Awg
- 18,22
Electrical Specifications
- Current Maximum Per Contact
- 6.0A
- Voltage Maximum
- 63V AC/DC
Keywords: 120094-0124, 1200940124
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410305_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409988_00_000.pdf, subType=CE}