- Part Number
- 1200910028
- Category
- Industrial Connectors
Physical Specifications
- Cable Diameter
- 2.50-5.20mm (.098-.205")
- Coupling Type
- Internal Thread
- Gender
- Female
- Keyway
- None
- Material Connector Body
- PA
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Zinc Die-Cast, Nickel-Plated
- Material Plating Mating
- Gold
- Net Weight
- 66.000/g
- Orientation
- Straight
- Poles
- 3
- Temperature Range Operating
- -25° to +80°C
- Wire Size Awg
- 20-24
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Voltage Maximum
- 60V
Keywords: 120091-0028, 1200910028
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/30/2017 (7 July 2017)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410293_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408919_00_000.pdf, subType=CE}