- Part Number
- 1200910027
- Category
- Industrial Connectors
Physical Specifications
- Cable Diameter
- 2.50-5.20mm (.098-.205")
- Coupling Type
- External Thread
- Gender
- Male
- Keyway
- None
- Material Connector Body
- PA
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Zinc Die-Cast, Nickel-Plated
- Material Plating Mating
- Gold
- Net Weight
- 147.220/g
- Orientation
- Straight
- Poles
- 3
- Temperature Range Operating
- -25° to +80°C
- Wire Size Awg
- 20-24
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Voltage Maximum
- 60V
Keywords: 120091-0027, 1200910027
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863