Nano-Change (M8)
- Part Number
- 1200910025
- Category
- Circular Industrial Connectors
Nano-Change (M8) Field Attachable Connector, 4 Poles, Straight, Male, Unshielded, Screw Termination, Cable Diameter 3.50-5.00mm
Physical Specifications
- cableDiameter
- 3.50-5.00mm (.138-.197")
- couplingType
- External Thread
- gender
- Male
- keyway
- None
- materialConnectorBody
- PA
- materialContact
- Brass
- materialCouplingNut
- Zinc Die-Cast, Nickel-Plated
- materialPlatingMating
- Gold
- netWeight
- 8.969/g
- orientation
- Straight
- poles
- 4
- temperatureRangeOperating
- -40° to +85°C
- wireSizeAwg
- 20-26
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 30V
Keywords: 120091-0025, 1200910025
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Relevant
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per ED/21/2016 (20 June 2016)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000406200_00_000.pdf, subType=CE}