- Part Number
- 1200910023
- Category
- Industrial Connectors
Physical Specifications
- Cable Diameter
- 3.50-5.00mm (.138-.197")
- Coupling Type
- External Thread
- Gender
- Male
- Keyway
- None
- Material Connector Body
- PA
- Material Contact
- Brass
- Material Coupling Nut
- Zinc Die-Cast, Nickel-Plated
- Material Plating Mating
- Gold
- Net Weight
- 8.500/g
- Orientation
- Straight
- Poles
- 3
- Temperature Range Operating
- -40° to +85°C
- Wire Size Awg
- 20-26
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 60V
Keywords: 120091-0023, 1200910023
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead; Imidazolidine-2-thione per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000408918_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410285_00_000.pdf, subType=UKCA}