Nano-Change (M8)
- Part Number
- 1200910003
- Category
- Circular Industrial Connectors
Nano-Change (M8) Attachable Connectors, 90° Angle Female, 3 Poles
Physical Specifications
- cableDiameter
- 3.50-5.00mm (.138-.197")
- couplingType
- Internal Thread
- gender
- Female
- keyway
- None
- materialConnectorBody
- Nylon
- materialContact
- Copper Alloy
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 9.071/g
- orientation
- 90° Angle
- poles
- 3
- temperatureRangeOperating
- 0° to +80°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 60V AC / 75V DC
Keywords: 120091-0003, 1200910003
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per ED/88/2018 (15 January 2019)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408918_00_000.pdf, subType=CE}