M8 Signal,Nano-Change (M8)
- Part Number
- 1200870287
- Category
- Industrial Cable Assemblies
M8 Signal, B-Coded, Double-Ended Cordset, 5 Poles, Female (90°) to Male (Straight), 24 AWG, Yellow PVC Cable, 1.0m (3.28') Length
Physical Specifications
- cableDiameter
- 5.08mm (.200")
- cableLength
- 1.0m (3.28')
- colorCableJacket
- Yellow
- connectorEndA
- M8 Signal
- connectorEndB
- M8 Signal
- couplingStyle
- Threaded
- gender
- Female-Male
- keyway
- B-Coded
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- TPE
- materialContact
- Brass
- materialCouplingNut
- Nickel-plated Brass
- materialORing
- Fluoro-elastomer
- materialPlatingMating
- Gold
- netWeight
- 103.000/g
- orientation
- 90° to Straight
- poles
- 5
- temperatureRangeOperating
- -20° to +105°C
- wireCableType
- UL 2661
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 30V AC/DC
Keywords: 120087-0287, 1200870287
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863