M12 Signal Push-Pull,Ultra-Lock (M12)
- Part Number
- 1200845161
- Category
- Industrial Connectors
M12 Signal, A-Coded, M12 Push-Pull Ultra-Lock Receptacle, 5 Poles, Male (Straight), M16x1.5 Mounting Threads, Back Panel Mount, 0.34mm² (22 AWG) PVC Leads, 0.30m (0.984') Length
Physical Specifications
- couplingType
- External Thread,Push-Pull
- gender
- Male
- keyway
- A-Coded
- length
- 0.30m
- materialComponent
- Nickel-plated Brass
- mountingThreadSize
- M16 x 1.5
- netWeight
- 27.454/g
- orientation
- Straight
- panelMount
- Back
- poles
- 5
- temperatureRangeOperating
- -25° to +90°C
- wireCableType
- Leads,UL 1569
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 60V
Keywords: 120084-5161, 1200845161
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; Triphenyl-phosphate per D(2025)4165-DC (25 June 2025) SCIP:527e025a-6523-4d3a-bf9b-ce67d0845d28
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000462548_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000462547_00_000.pdf, subType=CE}