M12 Signal Push-Pull,Ultra-Lock (M12)
- Part Number
- 1200845107
- Category
- Industrial Connectors
M12 Signal, A-Coded, M12 Push-Pull Ultra-Lock Receptacle, 4 Poles, Female (Straight), M16x1.5 Mounting Threads, Front Panel Mount, 0.34mm² (22 AWG) PVC Leads, 0.30m (0.984') Length
Physical Specifications
- couplingType
- Internal Thread,Push-Pull
- gender
- Female
- keyway
- A-Coded
- length
- 0.30m
- materialComponent
- Nickel-plated Brass
- mountingThreadSize
- M16 x 1.5
- netWeight
- 198.200/g
- orientation
- Straight
- panelMount
- Front
- poles
- 4
- temperatureRangeOperating
- -25° to +85°C
- wireCableType
- Leads,UL 1569
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V
Keywords: 120084-5107, 1200845107
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; Triphenyl-phosphate per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000406200_00_000.pdf, subType=CE}