M12 Signal Push-Pull,Ultra-Lock (M12)
- Part Number
- 1200840016
- Category
- Circular Industrial Connectors
M12 Signal, A-Coded, M12 Push-Pull Ultra-Lock Receptacle, 5 Poles, Female (Straight), 1/2-14NPT Mounting Threads, Front Panel Mount, 0.30m (0.984') Length
Physical Specifications
- couplingType
- Internal Thread,Push-Pull
- gender
- Female
- keyway
- A-Coded
- length
- 0.30m
- materialComponent
- Nickel-plated Brass
- mountingThreadSize
- 1/2" - 14 NPT
- netWeight
- 65.450/g
- orientation
- Straight
- panelMount
- Front
- poles
- 5
- temperatureRangeOperating
- -25° to +90°C
- wireCableType
- Leads,UL 1061
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V
Keywords: 120084-0016, 1200840016
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; Medium-chain chlorinated paraffins (MCCP) per D(2022)9120-DC (17 Jan 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410298_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408919_00_000.pdf, subType=CE}