M12 Signal Push-Pull,Ultra-Lock (M12)
- Part Number
- 1200840008
- Category
- Circular Industrial Connectors
M12 Signal, A-Coded, M12 Push-Pull Ultra-Lock Receptacle, 4 Poles, Male (Straight), 1/2-14NPT Mounting Threads, Front Panel Mount, 22 AWG PVC Leads, 0.30m (0.984') Length
Physical Specifications
- couplingType
- External Thread,Push-Pull
- gender
- Male
- keyway
- A-Coded
- length
- 0.30m
- materialComponent
- Nickel-plated Brass
- mountingThreadSize
- 1/2" - 14 NPT
- netWeight
- 88.000/g
- orientation
- Straight
- panelMount
- Front
- poles
- 4
- temperatureRangeOperating
- -25° to +80°C
- wireCableType
- Leads,UL 1061
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V
Keywords: 120084-0008, 1200840008
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2021)4569-DC (8 July 2021)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000410036_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410293_00_000.pdf, subType=UKCA}