Ultra-Lock (M12)
- Part Number
- 1200800082
- Category
- Industrial Tees and Splitters
Ultra-Lock (M12) In-Line Splitter, 4 Poles, 3-Female (Straight) to 4-Male (90°), 0.34mm² PVC Cable, 0.30m Length
Physical Specifications
- colorCableJacket
- Yellow
- dropConnector
- Ultra-Lock (M12)
- dropGender
- Male
- keyway
- Single
- ledIndicator
- None
- leftTrunkConnector
- Ultra-Lock (M12)
- leftTrunkGender
- Female
- leg1Length
- 0.60m
- leg2Length
- 0.60m
- materialCableJacket
- TPE
- materialConnectorBody
- TPE
- materialCouplingNut
- Nickel-plated Brass
- poles
- 3 Female/4 Male
- rightTrunkConnector
- Ultra-Lock (M12)
- rightTrunkGender
- Female
- temperatureRangeOperating
- -30° to +90°C
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC/DC
Keywords: 120080-0082, 1200800082
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed