M12 Signal Push-Pull,Ultra-Lock (M12)
- Part Number
- 1200765046
- Category
- Industrial Accessories
M12 Push-Pull Ultra-Lock Rubber Closure Cap with Leash, Male
Physical Specifications
- couplingType
- N/A
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Male
- keyway
- None
- materialComponent
- N/A
- netWeight
- 3.000/g
Keywords: 120076-5046, 1200765046
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410285_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409978_00_000.pdf, subType=CE}