M12 Signal,Micro-Change (M12)
- Part Number
- 1200750014
- Category
- Circular Industrial Connectors
M12 Signal, C-Coded, Field-Attachable, 3 Poles, Female, Straight, PG7 Gland, 3.30-6.60mm
Physical Specifications
- cableDiameter
- 3.30-6.60mm (.130-.260")
- couplingType
- Internal Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Female
- keyway
- C-Coded
- materialConnectorBody
- PA
- materialContact
- Brass
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 24.130/g
- orientation
- Straight
- poles
- 3
- temperatureRangeOperating
- -25° to +90°C
- wireSizeAwg
- 18
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC / 300V DC
Keywords: 120075-0014, 1200750014
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863