Skip to main content

M12 Signal,Micro-Change (M12)

Part Number
1200720189
Category
Circular Industrial Cordsets

M12 Signal, C-Coded, Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 22 AWG, Yellow Shielded PVC Cable, Yellow Overmold, 9.14m (30.0') Length

Physical Specifications

cableDiameter
5.72mm (.225")
cableLength
9.14m (30.0')
colorCableJacket
Yellow
connectorEndA
Micro-Change (M12)
connectorEndB
Pigtail
couplingStyle
Threaded
gender
Female-Pigtail
keyway
C-Coded
ledIndicator
None
materialCableJacket
PVC
materialConnectorBody
TPC
materialContact
Copper Alloy
materialCouplingNut
Black Epoxy Coated Zinc
materialORing
Nitrile Rubber
materialPlatingMating
Gold
netWeight
429.974/g
orientation
Straight to Pigtail
poles
3
temperatureRangeOperating
-20° to +105°C
wireCableType
UL 2661
wireSizeAwg
22

Electrical Specifications

currentMaximumPerContact
4.0A
voltageMaximum
250V AC/DC

Keywords: 120072-0189, 1200720189

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
M12 Signal,Micro-Change (M12) - 1200720189 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life