M12 Signal,Micro-Change (M12)
- Part Number
- 1200710030
- Category
- Circular Industrial Connectors
M12 Signal, A-Coded, Field-Attachable, 8 Poles, Male, 90°, PG9 Gland, 6.00-8.00mm
Physical Specifications
- cableDiameter
- 6.00-8.00mm (.236-.315")
- couplingType
- External Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Male
- keyway
- A-Coded
- materialConnectorBody
- PA
- materialContact
- Brass
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 21.820/g
- orientation
- Straight
- poles
- 8
- temperatureRangeOperating
- -40° to +85°C
- wireSizeAwg
- 20
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- voltageMaximum
- 30V
Keywords: 120071-0030, 1200710030
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; Imidazolidine-2-thione per D(2025)4165-DC (25 June 2025) SCIP:79dbd3f7-f232-4551-88bf-a6e25c51a9d0
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409978_00_000.pdf, subType=CE}