- Part Number
- 1200705227
- Category
- Industrial Connectors
Physical Specifications
- Coupling Type
- N/A
- Gender
- Male
- Keyway
- A-Coded
- Length
- N/A
- Material Component
- Polyamide (PA)
- Mounting Thread Size
- N/A
- Orientation
- N/A
- Poles
- 4
- Temperature Range Operating
- -25° to +90°C
- Wire Cable Type
- N/A
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 250V
Keywords: 120070-5227, 1200705227
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed