M12 Signal,Micro-Change (M12)
- Part Number
- 1200700548
- Category
- Circular Industrial Connectors
M12 Signal, A-Coded, Receptacle, 4 Poles, Male, Front Panel Mount, 1/4"-18 NPT Mounting Threads, 22 AWG, PVC Leads, 0.50m (1.64') Length
Physical Specifications
- couplingType
- External Thread
- gender
- Male
- keyway
- A-Coded
- length
- 0.50m
- materialComponent
- Black Annodized Aluminum
- mountingThreadSize
- 1/4" - 18 NPT
- netWeight
- 24.370/g
- orientation
- Straight
- panelMount
- Front
- poles
- 4
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- UL 1061
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC/DC
Keywords: 120070-0548, 1200700548
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(a)-I; 6(c) per EU 2015/863