M12 Signal,Micro-Change (M12)
- Part Number
- 1200700385
- Category
- Industrial Connectors
M12 Signal, A-Coded, Receptacle, 4 Poles, Male, Front Panel Mount, 1/4"-18 NPT Mounting Threads, 22 AWG, PVC Leads, 0.30m (0.984') Length
Physical Specifications
- couplingType
- External Thread
- gender
- Male
- keyway
- A-Coded
- length
- 0.30m
- materialComponent
- Black Annodized Aluminum
- mountingThreadSize
- 1/4" - 18 NPT
- netWeight
- 14.968/g
- orientation
- Straight
- panelMount
- Front
- poles
- 4
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- UL 1061
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC/DC
Keywords: 120070-0385, 1200700385
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant with Exemption 3 per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; Medium-chain chlorinated paraffins (MCCP) per D(2022)9120-DC (17 Jan 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(a); 6(c) per EU 2015/863